IESNA:LM-63-2002
[TEST]P1445146
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]05/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-700-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]TPTN-VA1-735-U-MQ-GM
[LUMINAIRE] TOPTIER NANO SPIDER MOUNT VISUAL COMFORT LED LUMINAIRE 27W 70CRI 3500K w/ TYPE V MEDIUM DISTRIBUTION OPTIC
[LAMP] 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.22A 26.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_THDi]11.9%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, POST
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2553.3
TILT=NONE
1 -1 1 37 11 1 1 -0.7083 -0.7083 0.0000
1.000 1 26.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
404.1 400.6 389.8 370.8 354.3 347.4 349.6 356.5 374.6 403.2 437.4 468.5 492.3 509.2 520.9 528.7 533.9 
538.2 546.0 559.8 572.8 586.2 601.8 600.9 592.3 582.7 560.2 527.8 493.6 446.5 386.8 324.9 253.5 
178.2 96.0 21.6 0.0 
404.1 400.6 389.8 370.3 353.5 347.4 350.0 357.8 375.9 403.6 436.9 469.4 490.6 506.2 517.0 525.2 531.7 
538.2 546.0 560.7 574.5 588.8 603.1 602.6 595.7 587.9 565.9 531.7 496.6 450.4 394.1 328.8 256.5 
181.7 97.8 22.5 0.0 
404.1 401.0 389.8 371.2 353.9 347.8 351.3 363.0 380.7 404.5 435.2 462.0 478.0 488.9 497.9 507.0 516.1 
526.5 539.9 560.2 580.6 600.5 619.5 624.3 618.2 609.6 596.6 559.8 520.9 477.2 421.8 356.0 282.5 
204.6 115.9 28.1 0.0 
404.1 401.0 390.2 372.1 353.9 348.7 354.7 366.4 383.3 406.2 431.8 453.0 462.9 471.6 479.8 489.3 499.7 511.4 
529.1 552.5 574.5 603.5 629.9 639.4 639.4 632.9 618.2 596.6 562.4 514.8 455.5 388.9 311.1 230.2 
140.2 33.3 0.0 
404.1 400.6 391.1 372.5 354.7 350.4 357.3 368.2 381.6 401.9 422.7 443.0 453.4 461.2 469.0 476.3 485.4 497.5 
514.8 542.1 568.0 597.0 627.3 643.7 644.2 642.4 635.1 608.7 576.2 534.7 477.6 408.8 328.4 247.5 
159.6 42.4 0.0 
404.1 400.6 391.5 374.6 356.9 353.5 359.1 367.7 378.5 392.8 408.8 425.7 434.4 441.7 448.2 456.4 465.5 475.4 
491.9 520.4 544.2 571.1 606.5 624.7 623.8 623.0 615.2 592.3 567.2 529.1 475.4 406.7 329.2 250.1 
164.4 46.7 0.0 
404.1 400.2 393.3 377.2 361.2 358.2 362.1 368.2 375.9 385.5 397.6 410.6 417.0 421.8 425.3 428.3 433.1 439.1 449.1 
468.1 486.3 506.2 529.1 540.8 539.5 537.3 531.7 508.8 482.8 449.5 405.8 347.8 279.5 212.8 136.7 39.4 
0.0 
404.1 400.2 394.5 379.0 366.0 363.4 366.9 371.2 377.2 385.5 394.1 403.2 408.4 411.9 413.2 415.3 417.0 420.1 427.0 
438.2 446.9 459.9 471.1 469.4 462.9 450.8 434.4 413.2 382.9 345.7 302.0 253.5 199.4 144.1 87.4 29.0 0.0 
404.1 400.6 395.8 381.6 369.5 366.9 370.3 375.9 383.3 392.4 399.7 407.5 411.9 414.9 416.2 418.3 420.1 422.2 427.4 
436.5 444.7 451.7 459.9 457.3 446.9 435.2 420.9 388.5 355.6 321.4 278.6 228.9 176.9 122.0 68.4 19.5 0.0 
404.1 401.0 395.8 383.3 371.2 368.2 372.9 379.0 387.2 398.0 407.5 416.2 421.8 425.3 427.4 430.0 432.6 436.1 443.0 
455.1 465.1 475.9 486.7 484.5 477.6 471.1 452.1 421.8 392.8 356.0 308.0 254.8 196.8 135.4 70.9 13.8 0.0 
404.1 401.0 395.8 383.7 372.1 368.6 372.5 379.4 388.5 399.3 408.8 417.9 423.1 426.6 429.2 431.3 434.4 438.2 444.3 
456.4 465.9 477.6 490.2 488.9 481.1 472.9 453.4 424.4 396.7 357.8 307.2 255.7 198.1 134.5 69.2 8.7 0.0 
